C4C pipes
088X0818
1-layer PE-RT orange pipe 20x1.9mm 300m
088X0818
Product specifications
Characteristic | Value |
|---|---|
| Approval | RoHS China |
| CE mark | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | 1-layer PE-RT orange pipe 20x1.9mm 300m |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Out of scope |
| Label product | Yes |
| Material Description | 1-layer PE-RT orange pipe 20x1.9mm 300m |
| Product group | FH Pipes |
| Product line | Floor Heating Hydronics |
| Product Type | C4C pipes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.112 Kilogram |
| Net weight | 0.112 Kilogram |
| Volume | 0.4 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255123941 |
| Proposition 65 | No significant risk |