Danfoss logo
C4C Manifolds, Brass, Number of heating manifold connections [loops] [Max]: 8, 10 bar-product-details

C4C Manifolds, Brass, Number of heating manifold connections [loops] [Max]: 8, 10 bar

088U1508

C4C FHF-P 8+8

Product specifications

Characteristic
Value
ApprovalRoHS China
CE markNo
China RoHS complianceYes
Contains batteriesNo
DescriptionC4C FHF-P 8+8
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceOut of scope
In scope of WEEENo
KeywordsFHF manifold,brass manifold,heating manifold,underfloor heating manifold,distribution manifold
Characteristic
Value
Label productNo
MaterialBrass
Material DescriptionC4C FHF 8+8
Model numberC4C FHF-P 8+8
Number of heating manifold connections [loops] [Max]8
Product groupManifold & Manifold Kits
Product lineFloor Heating Hydronics
Product TypeC4C Manifolds
Working pressure [bar] [Max]10 bar

General specifications

Characteristic
Value
Gross weight3.65 Kilogram
Net weight3.6 Kilogram
Characteristic
Value
EAN/UPC5715255264835
Proposition 65Cancer and Reproductive Harm