
CDT, DN 50, External Thread
003Z7702
CDT DN 50, External thread, shut-off valve
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Partner valves
003Z7702
Product specifications
Characteristic | Value |
|---|---|
| Connection types | External Thread |
| Description | CDT DN 50, External thread, shut-off valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure over the valve [kPa] [Max] | 150 KPa |
| Drain function | No |
| Flow limitation | Yes |
| Kvs values [m³/h] | 16.00 m³/h |
| Material Description | CDT Lockshield valve DN 50 |
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | -20 °C |
Characteristic | Value |
|---|---|
| Mounting position | Supply pipe |
| Pressure class | PN 16 |
| Product group | Automatic balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | CDT |
| Setting scale | No |
| Shut-off function | Yes |
| Valve body material | Brass |
| Valve size | DN 50 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.945 Kilogram |
| Net weight | 1.945 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.466 Liter |
| EAN/UPC | 5710104095608 |