
BOCK, Bearing component, Crankshaft
097B82028
Compressors spare parts, Set-parts f.shaft end FK40+50, Legacy BOCK ID: 82028
097B82028
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | FK40FK50 |
| Contains batteries | No |
| Description | Set-parts f.shaft end FK40+50 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82028 |
| Material Description | Set-parts f.shaft end FK40+50 |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Crankshaft |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 536fe361-415e-4886-962e-7bdf7df704fb |
| SCIP dossier product name | SET-PARTS FOR SHAFT END_1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 146 Gram |
| Net weight | 146 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162544273 |