BOCK, Compression component, Piston kit
097B80165
Compressors spare parts, Set-piston-conn.(45,contoured), Legacy BOCK ID: 80165
097B80165
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-piston-conn.(45,contoured) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80165 |
Characteristic | Value |
|---|---|
| Material Description | Set-piston-conn.(45,contoured) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Piston kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 210 Gram |
| Net weight | 210 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162894286 |