BOCK, Mounting, Sleeve
097B51983
Compressors spare parts, Spacer sleeve ø40xø33,5x10, Legacy BOCK ID: 51983
097B51983
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | cold rolled |
| Brand | BOCK |
| Contains batteries | No |
| Description | Spacer sleeve ø40xø33,5x10 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51983 |
Characteristic | Value |
|---|---|
| Material Description | Spacer sleeve �40x�33,5x10 |
| material no. of component | 1.0715 C |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Sleeve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 30 Gram |
| Net weight | 30 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162559468 |