BOCK, Connector, Clamp
097B07890
Compressors spare parts, Pipe clamp 12-20 mm, Legacy BOCK ID: 07890
097B07890
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HGZ66HGZ7 |
| Contains batteries | No |
| Description | Pipe clamp 12-20 mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 07890 |
| Material Description | Pipe clamp 12-20 mm |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Clamp |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 45 Gram |
| Net weight | 45 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892954 |