BOCK, Compression component, Ring
097B07886
Compressors spare parts, Pistonring piston 41,5, Legacy BOCK ID: 07886
097B07886
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG12HA12HA2 CO2 THG12HG2 CO2 T |
| Contains batteries | No |
| Description | Pistonring piston 41,5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 07886 |
| Material Description | Pistonring piston 41,5 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Ring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.3 Gram |
| Net weight | 2.3 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162584842 |