BOCK, Connector, Valve
097B07803
Compressors spare parts, Non-return valve ø12 cpl., Legacy BOCK ID: 07803
Recommended replacement: 097B70612
097B07803
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG7HG22 AHG34 AHG7 |
| Contains batteries | No |
| Description | Non-return valve ø12 cpl. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 07803 |
| Material Description | Non-return valve ø12 cpl. |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 75 Gram |
| Net weight | 75 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162584972 |