BOCK, Miscellaneous, Roller
097B06809
Compressors spare parts, Spacing roller ø20x9, Legacy BOCK ID: 06809
097B06809
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Spacing roller ø20x9 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06809 |
Characteristic | Value |
|---|---|
| Material Description | Spacing roller ø20x9 |
| material no. of component | EN AW-2007 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Roller |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6 Gram |
| Net weight | 6 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162587539 |