BOCK, Connector, Weld-fitting
097B06113
Compressors spare parts, Weld-fitting DN24, Legacy BOCK ID: 06113
097B06113
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG34EX-HG44F3 NH3F4 NH3 |
| Connection size [mm] | 30 mm |
| Connection type | Welding |
| Contains batteries | No |
| Description | Weld-fitting DN24 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 06113 |
| Material Description | Weld-fitting DN24 |
| material no. of component | 1.0038 |
| material of component | S235JR |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Weld-fitting |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 142 Gram |
| Net weight | 142 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162589243 |