BOCK, Connector, Sight glass
097B06026
Compressors spare parts, Legacy BOCK ID: 06026
097B06026
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | FK30FK40FK50 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06026 |
| Material Description | Sight glass-insert ø18 |
Characteristic | Value |
|---|---|
| material no. of component | 1.0122 |
| material of component | S235JRC+C |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Sight glass |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 38 Gram |
| Net weight | 38 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162968109 |