BOCK, Electrical component, Terminal board bridge
097B05916
Compressors spare parts, Bridge for terminal board, Legacy BOCK ID: 05916
097B05916
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Bridge for terminal board |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05916 |
Characteristic | Value |
|---|---|
| Material Description | Bridge for terminal board |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Terminal board bridge |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5 Gram |
| Net weight | 5 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162589793 |