BOCK, Frequency converter, Frequency converter
097B04144
Compressors spare parts, Frequency converter cpl., Legacy BOCK ID: 04144
097B04144
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Frequency converter cpl. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 04144 |
Characteristic | Value |
|---|---|
| Material Description | Frequency converter cpl. |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Frequency converter |
| Product Type | Frequency converter |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.3 Kilogram |
| Net weight | 9.3 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162929490 |