Gauge valve, SNV-ST
148B3876
Inlet connection type: Butt weld, Outlet connection type: G, Inlet connection size [in]: 1/2 in
148B3876
Product specifications
Characteristic | Value |
|---|---|
| Approval | EACTÜVUA |
| Body material | Steel |
| Colour Paint | Cr3 / TLP |
| Connection material | Steel |
| Connection standard | EN 10220ISO 228-1 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| Equipment | Cap |
| Flow direction | Bi-flow |
| Fluid Group | 1 |
| Identical product | 148B3874 |
| Inlet connection size [in] | 1/2 in |
| Inlet connection type | Butt weld |
| Inlet length [in] | 4 in |
| Inlet length [mm] | 100 mm |
| Material Description | SNV-ST G1/2-W1/2 L100 140 bar I/30 |
| Max. Working Pressure [bar] | 140.0 bar |
| Max. Working Pressure [psig] | 2030 psig |
Characteristic | Value |
|---|---|
| Outlet connection size [in] | 1/2 A |
| Outlet connection type | G |
| Outlet Internal/External | External |
| Packing format | Industrial pack |
| PED category | Art. 4, par. 3 |
| Product accessories | SNV accessories |
| Product description | Stop needle valve |
| Product group | Shut-off and regulating valves |
| Product line | Industrial Refrigeration |
| Product name | Gauge valve |
| Product Type | SNV-ST |
| Quantity per packing format | 30 pc |
| REACH Candidate List substances | No |
| Serviceable | SNV spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | 76 °F |
| Valve version | Extended branch |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 630.362 Gram |
| Net weight | 590.514 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162974469 |