
Spare part, EVR 4 NC, Service kit for code 032Lxxxx
032L0549
Product Type: Spare part, Used for product: EVR 4 NC, Type designation: Service kit for code 032Lxxxx, Repair kit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
032L0549
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Out of scope |
| Material Description | EVR 4 NC V2 Service Kit MU10 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| Type designation | Service kit for code 032Lxxxx |
| Used for product | EVR 4 NC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.043 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.15 Liter |
| EAN/UPC | 5702428984614 |