
Flange set, Flange, 75 mm, G
027G3080
Connection standard: ISO 228-1, Material Spec.: C22.8, Used for product: WVS 80; EVSI 80; WVTS 80
027G3080
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Comments | PACKED IN RUSTPREVENTED PAPER |
| Connection size [in] | 3 |
| Connection size [mm] | 75 mm |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flange design | Sealing recess |
| Flange form | Round |
Characteristic | Value |
|---|---|
| Flange version | 9.0 C |
| Further information | Packed in rustprevented paper |
| Material Description | Flanges DN80 G 3 in |
| Material Spec. | C22.8 |
| Packing format | Single pack |
| Parts included | 2 flanges |
| Product group | Flanges |
| Product line | Industrial Refrigeration |
| Product name | Flange set |
| Product Type | Flange |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Used for product | EVSI 80WVS 80WVTS 80 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.08 Kilogram |
| Net weight | 8.079 Kilogram |
| Volume | 6.248 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422009153 |
| Proposition 65 | Cancer and Reproductive Harm |