
Optyma™, OP-MCZC060
114X5028
Segment usage: Medium Back Pressure, Refrigerants: R404A; R407C; R507A; R407A; R134a; R407F, Compressor power supply [V]: 230/1/50
114X5028
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 50Hz [m³/h] | 2000 m³/h |
| Applications | MBP |
| China RoHS compliance | Out of scope |
| Compressor model | MTZ036 |
| Compressor power supply [V] | 230/1/50 |
| Condenser type | D4 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-MCZC060MTA02G |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | G |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 350.000 mm |
| Fan current @ 50Hz [A] | 0.58 A |
| Fan current @ 60Hz [A] | 0.83 A |
| Fan power consumption @ 50Hz [W] | 130 W |
| Fan power consumption @ 60Hz [W] | 190 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
| Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
| Frequency [Hz] | 50 Hz |
| High value of nominal voltage at 60Hz [V] | 230 V |
| HMBP Cooling capacity [kW] (R513A/R134a) | 2.81 kW (R134a) |
| HMBP Cooling capacity range [kW] (R513A/R134a) | 1.3 to 3.7 kW |
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
| Length [mm] | 650 mm |
| Liquid line connection [in] | 1/2 in |
| Low value of voltage range at 60Hz [V] | 230 V |
| Material Description | OP-MCZC060MTA02G CONDENS. UNIT |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
Characteristic | Value |
|---|---|
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| MCC | 22 A |
| Model number | OP-MCZC060 |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ A02 (Fin and tube) |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)N,N-dimethylacetamide (CAS no. 127-19-5) |
| Receiver approval | CE |
| Refrigerants | R134aR404AR407AR407CR407FR507A |
| RLA | 15.7 A |
| SCIP dossier no. | f212b47f-23ac-40ed-a9ce-1312f59f308d |
| SCIP dossier product name | Optyma A02 D4 |
| Segment usage | Medium Back Pressure |
| Sound power @ 50Hz [db(A)] | 73 dBA |
| Speed Platform | Fixed-speed |
| Suction connection size [in] | 5/8 in |
| Technology | Reciprocating |
| Total height [mm] | 555.0 mm |
| Version | A02 |
| VersionDescription | A02 : Optyma with receiver + stop valve + universal pressure switch (KP-17WB) + flexible hoses + electrical box |
| Volt 50Hz Nom Max [V] | 230 V |
| Volt 60Hz Nom Max [V] | 230 V |
| Voltage 50Hz [V] | 230 V |
| Voltage 50Hz [V] [Max] | 230 V |
| Width [mm] | 630.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 71 Kilogram |
| Net weight | 63.5 Kilogram |
| Volume | 377.223 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428564243 |
| Proposition 65 | Cancer and Reproductive Harm |