
Optyma™, OP-HCZC0275UWJ300R
114N3612
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R448A; R449A, Compressor power supply [V]: 460/3/60
114N3612
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 2900 m³/h |
| Applications | MBP |
| Approval | UL listed |
| AWEF application | Indoor |
| AWEF displayed | Yes |
| China RoHS compliance | Out of scope |
| Compressor model | MTZ036-4 |
| Compressor power supply [V] | 460/3/60 |
| Condenser type | D5 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-HCZC0275UWJ300R |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | R |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 356.000 mm |
| Fan current @ 60Hz [A] | 0.60 A |
| Fan diameter [mm] | 356 mm |
| Fan power consumption @ 60Hz [W] | 298 W |
| Fan power output @ 60Hz [W] | 150 W |
| Fan power supply [V/Ph/Hz] | 460/1/60 |
| Fan voltage @ 60Hz (max) [V] [Max] | 460 V |
| Fan voltage @ 60Hz (max) [V] [Min] | 460 V |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 460 V |
| HMBP Cooling capacity [kW] (R513A/R134a) | 3.5 kW (R134a) |
| HMBP Cooling capacity range [kW] (R513A/R134a) | 1.3 to 3.7 kW |
| In scope of WEEE | No |
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
| Length [mm] | 800.0 mm |
Characteristic | Value |
|---|---|
| Liquid line connection [in] | 3/8 in |
| Low value of nominal voltage at 60Hz [V] | 460 V |
| Material Description | OP-HCZC0275UWJ300R MTZ36-4VM |
| MBP Cooling capacity [kW] (R449A) | 5.48 kW |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | 3.7 to 8.3 kW |
| MCC | 10.7 A |
| Model number | OP-HCZC0275UWJ300R |
| No. of phases (compressor) | 3 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 3 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ WJ |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Receiver approval | UL |
| Receiver volume [L] | 4.2 L |
| Refrigerants | R134aR404AR448AR449AR452A |
| RLA | 5.7 A |
| Segment usage | Medium Back Pressure |
| Speed Platform | Fixed-speed |
| Suction connection size [in] | 5/8 in |
| Total height [mm] | 544.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| UL mark | Yes |
| Version | WJ |
| VersionDescription | WJ : Electrical box, Receiver, Dual pressure control, Fan cycling control, Filter drier, Sight glass |
| Voltage 60Hz [V] | 460 V |
| Width [mm] | 599.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 95 Kilogram |
| Net weight | 78.98 Kilogram |
| Volume | 156.247 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428802239 |
| Proposition 65 | Cancer and Reproductive Harm |