
Optyma™, SC21CLXT0
114E4003
Segment usage: Low Back Pressure, Refrigerants: R404A, Compressor power supply [V]: 230/1/50
Recommended replacement: 114E2648
114E4003
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| China RoHS compliance | Out of scope |
| Compressor power supply [V] | 230/1/50 |
| Condenser type | BG_4/5 |
| Contains batteries | No |
| CoolselectorFilter | Not available in Coolselector |
| Description | SC21CLXT0 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | G |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan current @ 50Hz [A] | 0.39 A |
| Fan current @ 60Hz [A] | 0.35 A |
| Fan power consumption @ 50Hz [W] | 55 W |
| Fan power consumption @ 60Hz [W] | 53 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Frequency [Hz] | 50 Hz |
| High value of nominal voltage at 60Hz [V] | 240 V |
| HMBP Cooling capacity range [kW] (R513A/R134a) | Not available for this condition / refrigerant |
| In scope of WEEE | No |
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
Characteristic | Value |
|---|---|
| Low value of voltage range at 60Hz [V] | 220 V |
| Material Description | SC21CLXT0 CONDENS. UNIT |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| Model number | SC21CLXT0 |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ T0 |
| REACH Candidate List substances | No |
| Refrigerants | R404A |
| Replacement code | 114E2648 |
| Segment usage | Low Back Pressure |
| Speed Platform | Fixed-speed |
| Version | T0 |
| VersionDescription | T0 : Optyma + receiver without stop valves |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23.758 Kilogram |
| Net weight | 23.758 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 73.71 Liter |
| EAN/UPC | 5702428570145 |