
KMP
KMP356LES2
Evaporator KMP356LE-S2A
KMP356LES2
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Evaporator KMP356LE-S2A |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Evaporator |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Evaporator KMP356LE-S2A |
| Product group | Evaporators |
| Product line | Condensing Units |
| Product name | Medium Profile |
| Product Type | KMP |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 196.65 Kilogram |
| Net weight | 171 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1122.967 Liter |