Fan system, Fan motor
119-9246
Fan Motor EC 15W 115-220V/60Hz
119-9246
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Fan Motor EC 15W 115-220V/60Hz |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Fan system |
| Material Description | SP - FAN MOTOR EC 15W 115-220V/60Hz |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan motor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.2 Kilogram |
| Net weight | 5.27 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 10.296 Liter |