Connector, Capillary hose
119-1322
Hose 4mm CO2 1000mm 1/4"
119-1322
Product specifications
Characteristic | Value |
|---|---|
| Description | Hose 4mm CO2 1000mm 1/4" |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Connector |
| Material Description | SP-HOSE 4MM CO2 1000MM 1/4" |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Capillary hose |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.156 Kilogram |
| Net weight | 0.13 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.035 Liter |
| EAN/UPC | 5715255231745 |