Frequency converter, CDS303
119-1305
Drive Frequency converter 230V
119-1305
Product specifications
Characteristic | Value |
|---|---|
| Description | Drive Frequency converter 230V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| Material Description | SP-Drive Frequency converter 230V |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Frequency converter |
| Product Type | CDS303 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 24.1 Kilogram |
| Net weight | 20.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 644 Liter |
| EAN/UPC | 5715255231554 |