
Spare part, EVT 1.2, Service kit
068F0698
Product Type: Spare part, Used for product: EVT 1.2, Type designation: Service kit, Service kit
068F0698
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Out of scope |
| Material Description | Service kit, EVT direct valve I/12 |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 12 pc |
| Type designation | Service kit |
| Used for product | EVT 1.2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.044 Kilogram |
| Net weight | 0.036 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 133.76 Liter |
| EAN/UPC | 5715162483664 |