
Switches accessories, Mounting bracket
060-108966
Type: Accessory, Used for product: KP; MP, Mounting bracket, Packing format: Industrial pack, Quantity per packing format: 80
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Switches, Spare parts and accessories for Switches
060-108966
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Bracket Angle I/80 |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Switches accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Mounting bracket |
| Product Type | Accessory |
| Quantity per packing format | 80 pc |
| REACH Candidate List substances | No |
| Type designation | Angle bracket |
| Used for product | KPMP |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.173 Kilogram |
| Net weight | 0.17 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.086 Liter |
| EAN/UPC | 5702428493666 |