
Scroll compressor, DSH240B4SPC
120H2661
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack
120H2661
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Scroll compressor |
| Compressor power supply [V] | 380-415/3/50 460/3/60 |
| Contains batteries | No |
| Description | DSH240-4P |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | DSH |
| Manifold enabled | No |
| Material Description | DSH240-4SP-INDUST |
| Model number | DSH240B4SPC |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Characteristic | Value |
|---|---|
| Oil level switch | Factory assembled |
| Packing format | Industrial pack |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor DSH |
| Product Type | DSH240 |
| Refrigerants | R410A |
| Segment usage | Air conditioning |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 116.16 Kilogram |
| Net weight | 112 Kilogram |
| Volume | 839.04 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255160953 |
| Proposition 65 | Cancer and Reproductive Harm |