BOCK, Connector, Gasket
097B41001
Compressors spare parts, Legacy BOCK ID: 41001
097B41001
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 41001 |
Characteristic | Value |
|---|---|
| Material Description | Set-shaft seal FK |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.5 Kilogram |
| Net weight | 0.5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255125334 |