BOCK, Pump component, Kit
097B08043
Compressors spare parts, Set-oil pump, Legacy BOCK ID: 08043
097B08043
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | AM2AM3F2F3 |
| Contains batteries | No |
| Description | Set-oil pump |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 08043 |
| Material Description | Set-oil pump |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Pump component |
| Product Type | Kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 264 Gram |
| Net weight | 240 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162584262 |