BOCK, Connector, Valve
097B06930
Compressors spare parts, Shut-off valve ø16/sold., Legacy BOCK ID: 06930
097B06930
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Connection size [in] | 5/8 in |
| Connection size [mm] | 16 mm |
| Connection type | Soldering |
| Contains batteries | No |
| Description | Shut-off valve ø16/sold. |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Legacy BOCK ID | 06930 |
| Material Description | Shut-off valve ø16/sold. |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 328 Gram |
| Net weight | 328 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895115 |