
Locking nut, Lock nut
119F6404
Locking nut, Product Type: Lock nut, Body material: Brass, Packing format: Industrial pack, Quantity per packing format: 200
119F6404
Product specifications
Characteristic | Value |
|---|---|
| Body material | Brass |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | RD 15/16 Brass hex nut kit I/200 |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Refrig. distributor spareparts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Locking nut |
| Product Type | Lock nut |
| Quantity per packing format | 200 pc |
| Type designation | Spare part kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.03 Kilogram |
| Net weight | 0.028 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.043 Liter |
| EAN/UPC | 5702424228576 |