
Spare part, EVR 8; EVR 6; EVR 4, Service kit
032F5466
Product Type: Spare part, Used for product: EVR 8; EVR 6; EVR 4, Type designation: Service kit, Repair kit
032F5466
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Sparepart kit EVR 6, I-pack 20 / Mu 240 |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Type designation | Service kit |
| Used for product | EVR 4EVR 6EVR 8 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10 Gram |
| Net weight | 5 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.045 Liter |
| EAN/UPC | 5702428452403 |