Spare part, EVRF, Service kit
032F0261
Product Type: Spare part, Used for product: EVRF, Type designation: Service kit
032F0261
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Threeway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SPARE PART KIT |
| Max. Working Pressure [bar] | 28.0 bar |
| Max. Working Pressure [psig] | 400 psig |
| MaxOPD[bar] 10W AC | 6 bar |
Characteristic | Value |
|---|---|
| MaxOPD[bar] 20W DC | 6 bar |
| Packing format | Multi pack |
| Product group | Solenoid valves spare parts |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Type designation | Service kit |
| Used for product | EVRF |
| Used for product comments | 3 ways |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.129 Kilogram |
| Net weight | 0.121 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.134 Liter |
| EAN/UPC | 5702422114543 |