Spare part, ICFE 20, Solenoid valve module
027L1330
Product Type: Spare part, Used for product: ICFE 20, Type designation: Solenoid valve module
027L1330
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICFE 20L Solenoid mod, Fiber, spare part |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | ICF spare parts |
| Product line | Industrial Refrigeration |
| Product name | Function module |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Type designation | Solenoid valve module |
| Used for product | ICFE 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.791 Kilogram |
| Net weight | 0.592 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.416 Liter |
| EAN/UPC | 5715162932346 |