Spare part, ICFF 15, Filter module
027L0021
Product Type: Spare part, Used for product: ICFF 15, Type designation: Filter module
027L0021
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Filter Element ICF 100 my - 160cm² |
| Packing format | Multi pack |
| Product group | ICF spare parts |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Filter element |
| Product Type | Spare part |
| Quantity per packing format | 16 pc |
| Type designation | Filter module |
| Used for product | ICFF 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 50 Gram |
| Net weight | 30 Gram |
| Volume | 0.211 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255248569 |
| Proposition 65 | Cancer and Reproductive Harm |