
Spare part, CCMT, O ring, Service kit
027H7230
Product Type: Spare part, Used for product: CCMT, Type designation: O ring, Service kit, Service kit
027H7230
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | CCMT O-Ring service kit Multi 16 |
| Packing format | Multi pack |
| Product group | Electric valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | cd1d92df-acc4-43d9-8eb6-bb380e61d93f |
| SCIP dossier product name | GL |
| Type designation | O ring, Service kit |
| Used for product | CCMT |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.018 Kilogram |
| Net weight | 0.011 Kilogram |
| Volume | 0.198 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428879446 |
| Proposition 65 | Cancer and Reproductive Harm |