Spare part, PML 40; PML 50; PMLX 32; PML 32, Manual Operation
027F3281
Product Type: Spare part, Used for product: PML 40; PML 50; PMLX 32; PML 32, Type designation: Manual Operation
027F3281
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Manual Open device PM with Cap |
| Packing format | Multi pack |
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Manual opening |
| Product Type | Spare part |
| Quantity per packing format | 3 pc |
| Type designation | Manual Operation |
| Used for product | PML 32PML 40PML 50PMLX 32 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.186 Kilogram |
| Net weight | 0.112 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.11 Liter |
| EAN/UPC | 5715162854839 |