
Inspection kit, Inspection kit
027F3093
Type designation: Inspection kit, Used for product: PM, PML, PMLX, size 125; PM 3-125
027F3093
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | PM,PML,PMLX,size 125 - Inspection kit |
| Packing format | Single pack |
| Product group | Spare parts, discont. products |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Inspection kit |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Type designation | Inspection kit |
| Used for product | PM 3-125PM, PML, PMLX, size 125 |
| Used for product comments | Both cone types |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.785 Kilogram |
| Net weight | 0.242 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 12.034 Liter |
| EAN/UPC | 5702428470339 |