Spare part, PMFL, Manual opening device
027F0128
Product Type: Spare part, Used for product: PMFL, Type designation: Manual opening device
027F0128
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Comments | CAN BE FITTED INSTEAD OFTHE BOTTOM PLUG |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Further information | Can replace bottom plug |
| Material Description | Accessory / PMFL |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Product group | Liquid level valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Manual opening |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Type designation | Manual opening device |
| Used for product | PMFL |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.386 Kilogram |
| Net weight | 0.376 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.202 Liter |
| EAN/UPC | 5702422053668 |