
4-way reversing valve, STF-04U32G
061L1389
Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 3/4, Discharge conn size [in]: 1/2 in, Design config. Style: B
061L1389
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 55 °C |
| Ambient temperature range [°C] [min] | -20 °C |
| Ambient temperature range [°F] [max] | 131 °F |
| Ambient temperature range [°F] [min] | -4 °F |
| Approval | CEUL |
| Cap condition 1 [°C] | 0°C sub-cooling38°C condensing5°C evaporating5°C super-heat |
| Cap condition 2 [°C] | 54,4 °C condensing5°C sub-cooling5°C super-heat7,2°C evaporating |
| Cap R407C@Δp:0.1bar(cond1)[kW] | 16.23 kW |
| Cap R407C@Δp:0.1bar(cond2)[kW] | 14.83 kW |
| Cap R407C@Δp:0.2bar(cond1)[kW] | 23.06 kW |
| Cap R407C@Δp:0.2bar(cond2)[kW] | 21.07 kW |
| Cap R410A@Δp:0.1bar(cond1)[kW] | 20.04 kW |
| Cap R410A@Δp:0.1bar(cond2)[kW] | 17.93 kW |
| Cap R410A@Δp:0.2bar(cond1)[kW] | 28.42 kW |
| Cap R410A@Δp:0.2bar(cond2)[kW] | 25.43 kW |
| Coil | No |
| Contains batteries | No |
| Design config. Style | B |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge conn size [in] | 1/2 in |
| Discharge conn size [mm] | 12.80 mm |
| Discharge conn type | FEMALE |
| Evap/cond conn size [in] | 3/4 |
| Evap/cond conn size [mm] | 19,15 |
| Material Description | STF 4-Way Rev. Valve 04U32G |
| Max. Leakage [cm³/min] | 4000 cm³/min |
Characteristic | Value |
|---|---|
| Max. Working Pressure [bar] | 47.0 bar |
| MaxOPD [bar] | 31.0 bar |
| MaxOPD [psi] | 450.0 psi |
| Medium temperature range [°C] [max] | 120 °C |
| Medium temperature range [°C] [min] | -20 °C |
| Medium temperature range [°F] [max] | 248 °F |
| Medium temperature range [°F] [min] | -4 °F |
| MinODP [bar] | 3.000 bar |
| MinODP [psi] | 43.500 psi |
| Packing format | Industrial pack |
| Process connection material | Copper |
| Product group | 4-way reversing valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | 4-way reversing valve |
| Product Type | STF |
| Quantity per packing format | 20 pc |
| Refrigerants | R1234yfR134aR22R290R32R404AR407AR407CR410AR448AR449AR452AR452BR454BR454CR513A |
| Shock resistance standard | JIS C 60068-2-27 |
| Suction conn size [in] | 3/4 |
| Suction conn size [mm] | 19.15 mm |
| Type designation | STF-04U32G |
| UL approval file name | MH12113 |
| UL approved refrigerants | R1234yfR134aR22R290R32R404AR407AR407CR410AR448AR449AR452AR452BR454BR454CR513A |
| Vibration stability [m/s²] | 19.6 m/s² |
| Vibration test standard | JIS C 60068-2-6 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 932 Gram |
| Net weight | 770 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255195405 |
| Proposition 65 | Cancer and Reproductive Harm |