
Communication module, AK-OB55 Modbus TCP/IP
084B4086
Function: Option module, Used for product: AK-CC55, Packing format: Multi pack, Quantity per packing format: 20
084B4086
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEUL |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EPD available | Yes |
| Function | Option module |
| Material Description | AK-OB55 Modbus TCP/IP S/M-Pack |
| Packing format | Multi pack |
| Product group | Electron. control accessories |
Characteristic | Value |
|---|---|
| Product line | Electronic Controllers and Services |
| Product name | Communication module |
| Product Type | AK-OB55 Modbus TCP/IP |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Lead monoxide (PbO, CAS no. 1317-36-8)Lead titanium zirconium oxide (CAS no. 12626-81-2)Bis(ALPHA,ALPHA-dimethylbenzyl) peroxide (CAS no. 80-43-3)Orange lead (lead tetroxide) (CAS no. 1314-41-6)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS no. 79-94-7) |
| SCIP dossier no. | c43067a3-9294-49f8-9584-9828ad0e9778 |
| SCIP dossier product name | Case controller |
| Used for product | AK-CC55 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.047 Kilogram |
| Net weight | 0.028 Kilogram |
| Volume | 0.246 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162702338 |
| Proposition 65 | Cancer and Reproductive Harm |