
Electron. control accessories, CTA-5X SPLIT CORE CURRENT TRANSFOR. 250A
080Z2135
CTA-5X SPLIT CORE CURRENT TRANSFOR. 250A, Packing format: Single pack, Quantity per packing format: 1
080Z2135
Product specifications
Characteristic | Value |
|---|---|
| Application area | Energy metering |
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | Current Transducer |
| Material Description | CTA-5X SPLIT CORE CURRENT TRANSFOR. 250A |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Current transformer |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 305 Gram |
| Net weight | 165 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.974 Liter |
| EAN/UPC | 5715255133223 |