
Electron. control accessories, EET,Communication cable , 1.5m, EET
080N0309
EET,Communication cable , 1.5m, Used for product: EET, Packing format: Multi pack, Quantity per packing format: 20
080N0309
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | 1.5m Cable for EET |
| Material Description | EET,Communication cable , 1.5m |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Used for product | EET |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.045 Kilogram |
| Net weight | 0.039 Kilogram |
| Volume | 0.195 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428666473 |
| Proposition 65 | No significant risk |