
Optyma™, OP-MCHC015
114X2649
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A, Compressor power supply [V]: 230/1/50
114X2649
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 50Hz [m³/h] | 1300 m³/h |
| Applications | MBP |
| Approval | CEEAC |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Compressor model | SC15MLX |
| Compressor power supply [V] | 230/1/50 |
| Condenser type | BG_6 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-MCHC015SCA01G |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | G |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 300.000 mm |
| Fan current @ 50Hz [A] | 0.48 A |
| Fan current @ 60Hz [A] | 0.42 A |
| Fan power consumption @ 50Hz [W] | 70 W |
| Fan power consumption @ 60Hz [W] | 62 W |
| Fan power output @ 50Hz [W] | 18 W |
| Fan power output @ 60Hz [W] | 18 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Fan voltage @ 50Hz (max) [V] [Max] | 240 V |
| Fan voltage @ 50Hz (max) [V] [Min] | 220 V |
| Fan voltage @ 60Hz (max) [V] [Max] | 240 V |
| Fan voltage @ 60Hz (max) [V] [Min] | 220 V |
| Frequency [Hz] | 50 Hz |
| High value of nominal voltage at 60Hz [V] | 240 V |
| HMBP Cooling capacity range [kW] (R513A/R134a) | Not available for this condition / refrigerant |
Characteristic | Value |
|---|---|
| Identical product | 114X0700 |
| In scope of WEEE | No |
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
| Liquid line connection [in] | 1/4 in |
| Low value of voltage range at 60Hz [V] | 220 V |
| Material Description | OP-MCHC015SCA01G |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| Model number | OP-MCHC015 |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ A01 |
| REACH Candidate List substances | No |
| Receiver approval | UL |
| Refrigerants | R404AR452A |
| Segment usage | Medium Back Pressure |
| Sound power @ 50Hz [db(A)] | 68 dBA |
| Speed Platform | Fixed-speed |
| Suction connection size [in] | 3/8 in |
| Technology | Reciprocating |
| Version | A01 |
| VersionDescription | A01 : Optyma with copper pipes for KP pressure control + shut-off valves on suction and liquid lines + receiver + connection box |
| Voltage 50Hz [V] | 220 V |
| Voltage 50Hz [V] [Max] | 240 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 33 Kilogram |
| Net weight | 32.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 148.028 Liter |
| EAN/UPC | 5702428565233 |