Danfoss logo
Optyma™ iCO2-product-category

Optyma™ iCO2

The Smart CO₂ package condensing unit for High-Performance Commercial RefrigerationExperience the next generation of sustainable cooling with the Optyma™ iCO2. This intelligent pre-set unit delivers exceptional energy efficiency and quiet operation, making it the perfect upgrade for your commercial refrigeration system.
We've engineered it to handle the powerful, low-GWP natural refrigerant R744 without the usual complexity. Its practical installation and service-friendly design ensure a smooth transition to future-proof refrigeration.

  • Peak Energy Performance: Features an integrated VFD (Variable Frequency Drives) to significantly cut electricity costs.
  • IoT Ready: Easy connectivity for monitoring, analytics, and energy optimization, giving you data-driven insights to improve performance and safety through Danfoss system manager and Alsense.
  • Versatile Applications: The ideal solution for all expansion devices, multi or single: walk-in freezers, cold rooms, storage solutions, and display cases.
  • Industry-Proven: Perfectly suited for restaurants, retail stores, convenience stores, butcheries, bakeries, fishmonger’s, beverage or floral coolers

Features and benefits

  • Supports a smooth transition to low-GWP and natural refrigerants
  • Uses refrigerant R744 (CO₂)
  • Quiet operation for noise-sensitive environments
  • Intelligent features that simplify installation and maintenance
  • High connectivity for monitoring and system integration
  • Reliable operation across medium- and low-temperature refrigeration duties
  • Plug-and-play concept for easier setup and commissioning
  • Service-friendly design with good access for maintenance
  • Available in versions for small cold rooms as well as larger commercial refrigeration applications
  • Designed to operate in demanding ambient conditions

Product types shown: 1

Cold Rooms

Optyma™ iCO2 is a packaged CO₂ condensing unit for commercial refrigeration applications, especially cold rooms and display cases. It is designed for installers who need a practical, quieter, and more connected natural-refrigerant solution. In cold room systems, it provides the condensing-unit function while helping simplify the move toward low-GWP refrigeration.