
Fan system, Fan motor
119-8254E
Fan Motor, D450 4P 230V 1Ph 50-60Hz
119-8254E
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Fan Motor, D450 4P 230V 1Ph 50-60Hz |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Fan system |
| Material Description | KIT FAN MOTOR D450 230V 1Ph 50-60Hz |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan motor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9 Kilogram |
| Net weight | 8 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 71.349 Liter |