Fan system, Fan motor
118U1010
Spare part, Fan motor EC 25-25
118U1010
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Spare part, Fan motor EC 25-25 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Fan system |
| Material Description | Spare part, Fan motor EC 25-25 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan motor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.69 Kilogram |
| Net weight | 0.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.784 Liter |
| EAN/UPC | 5702428580083 |