
Energy meters, SonoMeter 40, 50 mm, qp [m³/h]: 15, Heating, battery 2 x AA-cell, M-Bus, No interface module
187F2018
Energy meter for commercial applications
187F2018
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.038 |
| 1 Primary battery weight Kg | 0.019 |
| Accuracy standard | Class 2 to EN1434 |
| Ambient class | E2/M1 |
| Ambient humidity [% RH] [Max] | 93 % |
| Ambient temperature [°C] [max] | 55 °C |
| Ambient temperature [°C] [min] | 5 °C |
| Application | Heating |
| Approval authority | MID |
| Approval type | Type approved and 1st time verified |
| Approved meteorological range [°C] [Max] | 180 °C |
| Approved meteorological range [°C] [Min] | 0 °C |
| Battery lifetime [Years] | 15.0 yr |
| Battery qty | 2 |
| Battery type or Name | AA Lithium (ER14505) |
| Cable insulation material | Halogen free |
| Cable length between calculator and flow sensor [m] | 2.5 m |
| China RoHS compliance | Out of scope |
| Connection size | DN 50 |
| Connection types | Flange |
| Contains batteries | Yes |
| Description | Energy meter for commercial applications |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 50 mm |
| Display type | LCD |
| Dynamic range | 1:100 |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Energy unit | kWh |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Flow measuring principle | Ultrasonic |
| In scope of WEEE | Yes |
| Installation | Return |
| Integrated communication | M-Bus |
| Interface module slot 1 | No interface module |
| Kvs values [m³/h] | 43.30 m³/h |
| Log storage duration [Month] | 36 mo |
| Material Description | SONO40 DN50 qp15 270 R fl HE 3.6V MBus |
| Media | Water quality with pH 7 to 9.5 |
| Media temperature [°C] [Max] | 130 °C |
| Media temperature [°C] [Min] | 0 °C |
| Pressure nominal [bar] | 25 bar |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | SonoMeter 40 |
| qc [m³/h] | 0.0300 m³/h |
| qi [m³/h] | 0.150 m³/h |
| qp [m³/h] | 15.0 m³/h |
| qs [m³/h] | 30.0 m³/h |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 0bb8fe81-b381-4f95-92a5-d3d7e2e54c00 |
| SCIP dossier product name | Sono40 |
| Storage temperature [°C] [Max] | 35 °C |
| Storage temperature [°C] [Min] | -25 °C |
| Supply voltage type | battery 2 x AA-cell |
| Temperature sensor diameter [mm] | 5.2 mm |
| Temperature sensors cable length [m] | 3.0 m |
| Temperature sensors type | Pt 500 |
| Weight per battery | 19 g |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.512 Kilogram |
| Net weight | 6.817 Kilogram |
| Volume | 8.37 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424605483 |
| Proposition 65 | Cancer and Reproductive Harm |