MW Insulation jacket, MINERAL WOOL, S110-IS10-1500
181H1801
Length [mm]: 1500
181H1801
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN150 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 1500.0 mm |
| Material | MINERAL WOOL |
| Material Description | INS.JACKET S110 IS10 L1500 FEA DP MW |
Characteristic | Value |
|---|---|
| Model | S110-IS10-1500 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 44 Kilogram |
| Net weight | 44 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2955.108 Liter |