PU Insulation jacket, PU-FOAM, S45SE-IS10/16-1500
181H0995
Length [mm]: 1500
181H0995
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN100 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 1500.0 mm |
| Material | PU-FOAM |
| Material Description | INS.JACKET S45SE IS10-16 FEA L1500 DP PU |
Characteristic | Value |
|---|---|
| Model | S45SE-IS10/16-1500 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | PU Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20 Kilogram |
| Net weight | 20 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 974.563 Liter |